Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1055-04 - One-gang box
Bill of material
1055-04
CNSORDERNO
Order number
1055-04
CNSEAN
EAN-Code
4013456110502
BZ
Designation
One-gang box
LOD
Level of Details
T
Depth
46 mm
EO
Installation opening
60 mm
RE
Conduit entries M20
3 mm
RE2
Conduit entries M25
2
LRS
Combination conduit entries M20/25
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/M25 conduits and large installation space. · Variable combination connection piece for conduits up to M25 · Flexible for screw and claw fixing of the accessories· More installation space· High torsional strength, guaranteed standard distance of 71 mm for combinations
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1055-04
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d6601fce-fefd-48f8-9051-02cf182f63f5
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices