Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1055-21 - One-gang box ECON® 10
Bill of material
1055-21
CNSORDERNO
Order number
1055-21
CNSEAN
EAN-Code
4013456533325
BZ
Designation
One-gang box ECON® 10
LOD
Level of Details
T
Depth
46 mm
EO
Installation opening
60 mm
RE
Conduit entries M20
2 mm
RE2
Conduit entries M25
2
LRS
Tool-free cable and conduit entries in the connector area up to M25
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting boxes with ECON® technology permit guaranteed air-tight installation. They offer a variety of options for air-tight conduit and cable entries and can be either plastered or processed using Klemmfix®.· Air-tight design with ECON® sealing membranes· Avoids leaks in exterior facades made from hollow chamber blocks· Variable and tool-free cable and conduit entries· Torsion-proof, guaranteed standardised combination distance of 71 mm
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1055-21
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/56e2f23a-5c6d-45d6-909a-dadb6312c4e9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1556-21 - One-gang junction box ECON® 15
    KAISER
    1055-04 - One-gang box
    KAISER
    1555-21 - One-gang junction box ECON® 15
    KAISER
    1051-00 - One-gang box without support
    KAISER
    1159-61 - Telescope switch box
    KAISER
    1569-01 - Flush-mounting, one-gang junction box
    KAISER
    1656-21 - Two-gang junction box ECON®
    KAISER
    9195-88 - Junction casing 107 x 107 x 53 mm
    KAISER
    1048-00 - Wall light connection box
    KAISER
    1172-02 - Junction box
    KAISER
    1056-21 - One-gang box ECON® 10
    KAISER
    1056-04 - One-gang box
    KAISER
    1068-02 - Electronics box
    KAISER
    1248-55 - Luminaire connection box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices