Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9273-78 - Junction box Ø 120 mm O-range ECON®
Bill of material
9273-78
CNSORDERNO
Order number
9273-78
CNSEAN
EAN-Code
4013456548794
BZ
Designation
Junction box Ø 120 mm O-range ECON®
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
65 mm
FL
Cut hole Ø
120 mm
RE
Tube entries up to M25
6
LSF1
Cable entries 5 x 2.5 mm² or 7 x 1.5 mm²
4
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
6
LSF3
Cable entries 3 x 1.5 mm²
6
INFOLINK
Datasheet
HTML (Online)
INFOTEXT
Infotext
Air-tight Ø 120 mm junction box with ECON® technology for an energy-efficient electrical installation in accordance with EnEV. Extremely easy fitting thanks to toolless cable and conduit entry. The sealing membranes guarantee permanent air-tightness and at the same time retention of the cable or conduit. The large box volume provides plenty of installation space for various cable connections. · Installation in Ø 120 mm cut hole · Elastic sealing membrane for guaranteed air-tightness · Tool-free cable and conduit entry
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9273-78
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/113bc358-b781-41d1-a590-958ca48d707d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1172-09 - Junction box
    KAISER
    9273-91 - Junction box Ø 120 mm O-range ECON®
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices