Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9069-03 - Cavity wall, one-gang box
Bill of material
9069-03
CNSORDERNO
Art. No.
9069-03
BZ
Designation
Cavity wall, one-gang box, sound insulation, Ø 68 mm
LOD
Level of details
T
Depth
49 mm
FL
Cut hole Ø
68 mm
FUR
for panel thickness up to
40 mm
LF
Cable entries up to Ø 11.5 mm
4
M25
Conduit entries up to M25
2
VPE
Support connectors per PU
5
CNSMASSEXACT
Individual net weight
32.5 g
CNSVOLUMEEXACT
Single volume
0.449 l
CNSEAN
EAN code
4013456547926
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic cavity wall one-gang junction box acc. to DIN VDE 0606-1 and DIN 49073, with sound-absorbing haptic and additional external component in the base of the box and device screws, device screw spacing 60 mm, for sound insulation walls up to 69 dB protection class IP 30 acc. to DIN EN 60529, depth 49 mm, combinable up to 5-way combinations with each other and with one-gang junction box sound insulation 68 cavity wall, 2 cable entries each 3 x 1.5 mm² and 2 cable entries 5 x 1.5 mm² and 3 x 2.5 mm² and for communication cables, 2 conduit entries up to M25,for panel thicknesses up to 40 mm, cut hole Ø 68 mm, Manufacturer / Type Kaiser 9069-03
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9069-03
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/25373877-d4ac-41bc-9f04-72e7fe3e76f7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices