Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9320-11 - Installation housing ThermoX® LED
Bill of material
9320-11
CNSORDERNO
Art. No.
9320-11
BZ
Designation
Installation housing ThermoX® LED, for lmnrs ceiling exit up to Ø 70mm, installation depth up to 85mm, housing dimensions Ø 74 x 95 mm
LOD
Level of details
T
Depth
95 mm
FSEB
installation from front, cut hole Ø
74 mm
MAXD
max. ceiling exit (CE) Ø
70 mm
MAXE
max. installation depth for LED luminaires
85 mm
MAXL
max. wattage
9 Watt
LSF
Cable entries
3 mm
CNSMASSEXACT
Individual net weight
50.6 g
CNSVOLUMEEXACT
Single volume
0.775 l
CNSEAN
EAN code
4013456545779
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Version acc. to DIN 18015-5 Exit opening ____________ mm (max. diameter 70 mm)(with square or rectangular cut-out Diagonal max. 70 mm) Luminaire installation height ________ mm (max. 85 mm) Wattage max. 9 W Housing installation height 95 mm for front installation in hollow ceiling, cut hole Ø 74 mm Version acc. to DIN 18015-5 Manufacturer/Type: Kaiser 9320-11
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number9320-11
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d4338fbb-2fef-42c8-8c57-b0c01064027d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices