Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9464-14 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9464-14
CNSORDERNO
Art. No.
9464-14
BZ
Designation
Fire protection one-gang junction box, HWD B15 for shipbuilding walls B15, for thin boarding
LOD
Level of details
INFOTEXT
Infotext
One-gang junction box HWD B15 for shipbuilding walls B15, panel thickness 0.2 - 40 mm (9464-14) for shipbuilding walls with category B 15 partition, for panel thickness 0.2 - 40 mm, depth 54.5 mm, cut hole diameter 74 mm, device screw spacing 60 mm, cable entries up to diameter 11.5 mm, 5 support connectors per PU, halogen-free, combination distance simply by removing the pre-embossed edge 71 mm Manufacturer / Type Kaiser 9464-14
T
Depth
54.5 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through simple separation of the pre-embossed edge
71 mm
GSAB
Device screw spacing
60 mm
LF13
Cable entries up to Ø 13 mm
4
FP
for panel thickness
0.2 - 40 mm
VPE
Support connectors per PU
5
CNSMASSEXACT
Individual net weight
66.8 g
CNSVOLUMEEXACT
Single volume
0.508 l
CNSEAN
EAN code
4013456535701
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:10 AM
Part number9464-14
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/f841d595-6070-494a-be5a-d4c4e48eb7ac
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:10 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices