Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9459-05 - Fire protection ceiling seal DS 90/74 mm
Bill of material
9459-05
CNSORDERNO
Art. No.
9459-05
BZ
Designation
Fire protection ceiling seal DS 90/74 mm
LOD
Level of Details
EO
Installation opening Ø
100 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Full capacity (Inner diameter 40 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25349
PVCR
PVC conduits up to
M40
ENO
E-Number
121 819 035
CNSMASSEXACT
Individual net weight
616 g
CNSVOLUMEEXACT
Single volume
4.131 l
CNSEAN
EAN-Code
4013456544697
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9459-05
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/7f70bc76-6956-48f2-9d1e-49a65abe1fe1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices