Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9960.03 - Moisture-proof cover alu, neoprene seal
Bill of material
9960.03
CNSORDERNO
Art. No.
9960.03
LOD
Level of detail
L
Length
80 mm
B
Width
80 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Aluminium eloxiert
D
Sealing
CR (Neopren)
ENO
E No.
155 902 098
CNSMASSEXACT
Individual net weight
35.000 g
CNSVOLUMEEXACT
Single volume
0.267 l
CNSEAN
EAN code
7611614039381
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Moisture-proof cover For flush-mounting junction boxes Length x Width x Height: 80 x 80 x 1.5mm. Made of anodised aluminium, neoprene sealing, screws: 4 Art. No.: 9960.03 / E No 155 902 098
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices