Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9941 - Prefix® 2.0 concrete construction box 1x1 NUP
Bill of material
9941
CNSORDERNO
Art. No.
9941
CNSEAN
EAN code
7611614334578
BZ
Designation
Prefix® 2.0 Betonbaudose 1x1
LOD
Level of details
K
Combination
1x1
OW
Opening wall outlet
30
T
Depth
90 mm
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
8
RK
Combination conduit entries M20/25
4
AO32
Drill holes M32
4
V
Dispatch
15
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
For international projects, we offer a large range of products which meet the relevant national standards and regulations. · Dimensions and approvals based on national standards · Suitable installation tools · Many combination options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1261-14 - Conc. constr. wall-ceil. transition 90°
    KAISER
    9941.25 - Prefix® 2.0 concrete construction box 2x1 NUP
    KAISER
    1261-12 - Conc. constr. wall-ceiling transition
    KAISER
    1200-00 - Concrete construction one-gang box
    KAISER
    1223-22 - Conc. const. univ. install. housing
    KAISER
    1261-16 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1224-41 - Concrete construction one-gang box
    KAISER
    9941.35 - Prefix® 2.0 concrete construction box 3x1 NUP
    KAISER
    1223-41 - Concrete construction one-gang box
    KAISER
    1260-40 - Conc. constr. one-gang junction box
    KAISER
    1210-02 - Gegenlager
    KAISER
    1245-63 - Lamp box with outlet
    KAISER
    1212-12 - Stützelement
    KAISER
    1204-34 - Conc. const. end and transition bush
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices