Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1256-12 - Fastening and support element Flat 45/120
Bill of material
1256-12
CNSORDERNO
Article number
1256-12
CNSEAN
EAN-Code
4013456587069
LOD
Level of details
BZ
Designation
Befestigungs- und Abstützelement Flat 45/120
L
Length
121,7 mm
B
Width
60 mm
T
Depth
93,3 mm
AT
Number of parts
1
FW
For wall thickness
12 cm
V
Packaging
50
INFOLINK
Datenblatt
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1256-12
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/f160a956-c99f-442d-afa5-92dcea485f95
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices