Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1245-62 - Lamp box with outlet
Bill of material
1245-62
CNSORDERNO
Art. No.
1245-62
CNSEAN
EAN-Code
4013456533196
BZ
Designation
Lamp box with outlet Ø 35 mm
LOD
Level of detail
AO
Exit opening Ø
35 mm
T
Depth
99 mm
SK
M20/M25 impact couplings
4
AT
Number of parts
2
ABO1
M20/M25 break-out opening
2
ABO2
M25/M32 break-out opening
2
V
Packaging inner/dispatch
10/100
P
Price/100 ST
496.00
PG
Price group
130
CNSMAT
Material
Polyethylene
CNSMASSEXACT
Individual net weight
0.000 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Universal ceiling and wall exit with KSK technology for especially quick and safe installation. The universal Ø 85 mm screw-on surface permits the clean installation of luminaires, smoke detectors etc. without the need for drilling. -Open the conduit entry with a hammer blow -Combination entry for two conduit sizes -Thanks to the integrated conduit stopper, it is not necessary to shorten the conduit inside. -Clean installation of accessories on the universal screw-on surface without the need for drilling or using dowels
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1245-62
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/565d49f9-bf6b-44e9-9977-bc1664a35e33
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1245-63 - Lamp box with outlet
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    4551.14 - Speedy formwork protector - including nails
    KAISER
    4551 - Speedy formwork protector - excluding nails
    KAISER
    1264-50 - Conc. constr. ceil. junction box Ø 35 mm
    KAISER
    1268-01 - B1 electronics box
    KAISER
    1269-01 - B1 Two-gang junction box
    KAISER
    1265-01 - B1 one-gang junction box
    KAISER
    1202-29 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1248-03 - B1 Universal-Wandauslass
    KAISER
    1202-34 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1260-11 - B1 large conduit one-gang junction box
    KAISER
    1261-93 - Wand- und Decken-Übergänge
    KAISER
    9195-88 - Junction casing 107 x 107 x 53 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices