Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1211-00 - B1 Prefix® system wing set
Bill of material
1211-00
CNSORDERNO
Art. No.
1211-00
CNSEAN
EAN code
4013456551367
BZ
Designation
B1 Prefix®-Systemflügelset
LOD
Level of details
L
Length
103 mm
W
Width
49 mm
H
Height
36 mm
AF
Number of wings
2
BD
For concrete coverings of
20-60 mm
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
The B1 Prefix® system wing allows fast, easy fixing to the reinforcement. This means optimal installation on the opposing formwork side and for free-standing reinforcement, and also for sliding or travelling formwork constructions. All wall applications in the new B1 range have slots for the locking of two Prefix® system wings. This ensures fast, easy installation on the opposing formwork side. · Fast, easy installation directly onto the opposing formwork without support element and abutment · Prefixing using Prefix® installation technology leaves both hands free for attaching with wires · A pronounced corrugated profile and additional fixing opportunities for secure fixing using tie wires · Combinable when using wall and ceiling transitions · For facing concrete installation to the opposing formwork · Suitable for 20 - 60 mm concrete covers
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1211-00
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/014db065-8db0-43b4-b9dd-7b57b0708afa
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices