Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9320-20 - Installation housing ThermoX® LED
Bill of material
9320-20
CNSORDERNO
Art. No.
9320-20
BZ
Designation
Installation housing ThermoX® LED, for lmnrs ceiling exit up to Ø 81mm, installation depth up to 60mm, housing dimensions Ø 86 x 75 mm
LOD
Level of details
T
Depth
75 mm
FSEB
installation from front, cut hole Ø
86 mm
MAXD
max. ceiling exit (CE) Ø
81 mm
MAXE
max. installation depth for LED luminaires
60 mm
MAXL
max. wattage
8 Watt
LSF
Cable entries
3 mm
CNSMASSEXACT
Individual net weight
51 g
CNSVOLUMEEXACT
Single volume
0.775 l
CNSEAN
EAN code
4013456545762
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Version acc. to DIN 18015-5 Exit opening ____________ mm (max. diameter 81 mm)(with square or rectangular cut-out Diagonal max. 81 mm) Luminaire installation height ________ mm (max. 60 mm) Wattage max. 8 W Housing installation height 75 mm for front installation in hollow ceiling, cut hole Ø 76 mm Manufacturer/Type: Kaiser 9320-20
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number9320-20
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/7fa3825d-d068-4e86-969f-ca5d5f7b44f9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices