Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9098-77.04 - QUICKBOX H1 2x2
Bill of material
9098-77.04
CNSORDERNO
Order number
9098-77.04
ENO
E number
372630309
BZ
Designation
Quickbox 2x2, for hollow walls
LOD
Level of Details
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox H1 2x2 For panel thickness 7-35mm Length x Width x Depth: 145 x 145 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of conduit entries: 9x M20, 9x M25 Combination: 2x2 Art. No.: 9098-77.04 / E No 372 630 309
M
Material
ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
2x2
FR
Cut hole Ø
83 mm
L
Length
145 mm
B
Width
145 mm
T
Depth
65 mm
RF
Conduit entries M20:
8 mm
R
Conduit entries up to M25:
8 mm
CNSMASSEXACT
Individual net weight
0.11
CNSVOLUMEEXACT
Single volume
1.26 l
CNSEAN
EAN code
7611614231686
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    5329 - O-range® Acoustic
    KAISER
    9098-77.03 - QUICKBOX H1 3x1
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
    KAISER
    9098-77.02 - QUICKBOX 2x1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices