Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1656-02 - Two-gang junction box
Bill of material
1656-02
CNSORDERNO
Order number
1656-02
CNSEAN
EAN-Code
4013456112605
BZ
Designation
Two-gang junction box
LOD
Level of Details
L
Length
140 mm
B
Width
60 mm
T
Depth
42 mm
RE20
Conduit entries M20
12
SA
Schraubabstand
71 mm
GS
Device screws
4
INFOLINK
Data Sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1656-02
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/301e76af-ea42-4d85-aba7-ba447db3e1e8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices