Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1211-01 - Prefix® concrete building box for fixing to the reinforcement
Bill of material
1211-01
CNSORDERNO
Order number
1211-01
CNSEAN
EAN-Code
4013456550957
BZ
Designation
Prefix® concrete building box Ø 60 mm
LOD
Level of Details
L
Length
290 mm
B
Width
78 mm
H
Height
91 mm
EO
Installation opening Ø
60 mm
AO1
Break-out openings for DIN EN Ø 25/32 mm conduits
2
AO2
Break-out openings for DIN EN Ø 20/25 mm conduits
4
MARK1
Markings in the bottom of the box for conduits up to Ø 25 mm
2
MARK2
Markings for wires and cables up to Ø 16 mm
8
V
Packaging inner/dispatch
25/50
PG
Price group
130
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box for fixing to the reinforcement. Can be used for concrete coverings from 20 - 60 mm. Pre-fixing by means of Prefix® installation technology. 1-piece with moulded front and rear part. Standardised combination distance 71 mm, with 4 screw domes and 2 expanding claw fields.
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1211-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/9b81ae28-fe7b-44aa-9326-845edefc0ed9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices