Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1068-21 - Electronics box ECON®
Bill of material
1068-21
CNSORDERNO
Order number
1068-21
CNSEAN
EAN-Code
4013456537422
BZ
Designation
Electronics box ECON®
LOD
Level of Details
L
Length
149 mm
B
Width
80 mm
T
Depth
68 mm
EO
Installation opening Ø
60 mm
GS
Device screws
2
LE
Cable entries up to Ø 11 mm
4
DLE
Duplex cable entries 2 x up to 11 mm
4
RE
Conduit entries M25
4 mm
LRS
Tool-free cable and conduit entries in the connector area up to M25
4
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The electronics box and two-gang junction box using ECON® technology are ideal for installation in masonry walls in which the interior plaster forms the air-tight closure on the room side. The ECON® electronics box provides a generously-sized accessory installation compartment and additional space for fitting small switch actuators, etc. The matching separator wall allows the standardised installation of bus and operating voltage in one box. The ECON® two-gang junction box makes it easier than ever to install special accessories. The large installation opening and the very large installation compartment make it possible to install block and pre-wired accessories, and they create space for the configuring of cables for multi-media connections. · Elastic sealing membrane for guaranteed air-tightness · Variable and toolless insertion of single cables, duplex cables and DIN EN conduits · Additional space for decentral installation of KNX / LON UP actuators, Venetian blinds UP cutoff relays, and many more · Separator wall for standardised fitting of two voltage types in one box · Maintenance of cable bending radii for network connection boxes - optimal data transfer · Easy installation of pre-wired accessories and multi-media connection boxes
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1068-21
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/295e58ac-947b-4e2d-99aa-34b89beb6637
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices