Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-51 - Air-tight sleeves for conduits
Bill of material
9059-51
CNSORDERNO
Order number
9059-51
CNSEAN
EAN-Code
4013456532892
BZ
Designation
Air-tight sleeves for conduits
LOD
Level of Details
ALR
Number of cables/conduits
1 ST
DLR
Diameter of cable / pipe
42 - 55 mm
L
Length
230 mm
B
Width
230 mm
H
Height
50 mm
PA
Dispatch
8 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Procurement
Last updateSep 2, 2024, 10:35 AM
Part number9059-51
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/3e4e5384-fd75-4832-91df-a5809a1a1ca1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 2, 2024, 10:35 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices