Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9911.01 - Flush-mounting junction box
Bill of material
9911.01
CNSORDERNO
Art. No.
9911.01
BZ
Designation
Flush-mounting junction box, 170x115x95mm
LOD
Level of detail
L
Length
170 mm
B
Width
115 mm
T
Depth
95 mm
AO
Break-out openings Ø 20 mm
2
RK
Combination conduit entries M20/25
14
RK2
Combination conduit entries M20/25/32
6
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 010 698
CNSMASSEXACT
Individual net weight
284.000 g
CNSEAN
EAN code
7611614037578
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 170 x 115 x 95mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 14x M20/25, 6x M20/25/32 Break-out openings Ø 20mm: 2 Number of nails: 4 Article number: 9911.01 / E-No 155 010 698
ETIM40
ETIM 40
EC002601
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9911.01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/ebf28813-6972-4c4c-9689-dce5232c0ce9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1260-01 - B1 large conduit one-gang junction box
    KAISER
    1276-70 - Conc. construction junction box
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    1264-50 - Conc. constr. ceil. junction box Ø 35 mm
    KAISER
    9907 - Flush mounting junction box
    KAISER
    9908.01 - Flush-mounting junction box
    KAISER
    9912.01 - Flush-mounting junction box
    KAISER
    1265-11 - B1 one-gang junction box
    KAISER
    9916.21 - Transition box
    KAISER
    9916 - Transition box
    KAISER
    9914.01 - Flush-mounting transition box
    KAISER
    1298-38 - Conc. const. univ. install. housing
    KAISER
    9917.21 - Transition box
    KAISER
    1298-37 - Conc. const. univ. install. housing
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices