Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9907.21 - Flush mounting junction box KRFG conduits
Bill of material
9907.21
CNSORDERNO
Art. No.
9907.21
BZ
Designation
Flush-mounting junction box for corrugated conduits, 115x115x150 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
150 mm
AO
Break-out openings Ø 20 mm
12
RK
Combination conduit entries M20/25
4
RK2
Combination conduit entries M25/32
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
Halogen-free
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 011 698
CNSMASSEXACT
Individual net weight
312.200 g
CNSVOLUMEEXACT
Single volume
4.800 l
CNSEAN
EAN code
7611614240527
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush mounting junction box KRFG-tubes, rectangular Installation in: fairfaced concrete, concrete, brickwork Measures Length x Width x Depth: 115 x 115 x 150mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 4x M20/25; 2x M25/32 Break-out openings Ø 20mm: 12 Number of nails: 4 Article number: 9907.21 / E-No 155 011 698
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices