Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9798-77.02 - SOUND INSULATION BOX
Bill of material
9798-77.02
CNSORDERNO
Art. No.
9798-77.02
ENO
E number
372630029
BZ
Designation
Quickbox sound insulation - 2x1, cavity wall box for Swiss accessories, 145 x 83 x 50 mm
LOD
Level of details
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox sound insulation boxes for cavity wall installation Length x Width x Depth: 145 x 83x 50 mm Made of TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Combination: 2x1 Art. No.: 9798-77.02 / E No 372 630 029
MAT
Material
TPE, PC / ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
2x1
BO
Drill Ø
83 mm
L
Length
145 mm
B
Width
83 mm
T
Depth
50 mm
CNSMASSEXACT
Individual net weight
129.2 g
CNSVOLUMEEXACT
Single volume
0.95 l
CNSEAN
EAN code
7611614243764
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9798-77.02
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/50b28b5c-6e35-484f-8b4a-5409972096ee
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9798-77 - SOUND INSULATION BOX
    KAISER
    9798-77.06 - SOUND INSULATION BOX
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices