Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9499-77.04 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9499-77.04
CNSORDERNO
Art. No.
9499-77.04
ENO
E number
372632709
BZ
Designation
Fire protection Quickbox Maxi HWD 90 2x2, Ø83mm for fire-protection walls EI30-EI90, 145 x 145 x 73.5 mm
LOD
Level of details
INFOTEXT
Infotext
Quickbox Maxi HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 145 x 145 x 73.5 mm Made of IG, PC/ABS, halogen-free, VKD approval applied for Cut hole Ø: 83mm Conduit combination entries M25: 4 Combination: 2x2 Art. No.: 9499-77.04 / E No 372 632 709
MAT
Material
IG, PC / ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
2x2
FR
Cut hole Ø
83 mm
M25
Conduit entries up to M25
4
L
Length
145 mm
B
Width
145 mm
T
Depth
73.5 mm
VKF
VKF approval
26831 / 26846
CNSMASSEXACT
Individual net weight
269.68 g
CNSVOLUMEEXACT
Single volume
2.16 l
CNSEAN
EAN code
7611614276816
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices