Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9473-96 - Formwork body for DS 90 / 120 mm
Bill of material
9473-96
CNSORDERNO
Art. No.
9473-96
ENO
E number
121819068
BZ
Designation
Fire protection, formwork units, Ø 150 mm, height 300 mm
LOD
Level of details
INFOTEXT
Infotext
Formwork unit for ceiling seal system DS 90 / 120 mm, El 30-90 Cuts matching component openings. For ceiling thicknesses 150 - 300 mm. Art. No.: 9473-96 / E No 121 819 068
DM
Diameter
150 mm
DS
Ceiling thickness
150 - 300 mm
CNSMASSEXACT
Weight
92.8 g
CNSVOLUMEEXACT
Volume
10.379 l
CNSEAN
EAN code
4013456544932
INFOLINK
Data sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9473-96
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/bba9016b-fee3-4f14-b1ae-a619a7512d19
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices