Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KAISER
Description
9461-15 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9461-15
CNSORDERNO
Art.-Nr.
9461-15
BZ
Aanwijzing
Brandbeveiliging inbouwdoos HWD B15, voor scheepswanden B15
LOD
level of detail
INFOTEXT
Infotext
One-gang junction box HWD B15 for shipbuilding walls B15 with category B 15 partition (9464-15) for panel thickness 7 - 40 mm, depth 40 mm, cut hole diameter 74 mm, device screw spacing 60 mm, 2 cable entries up to diameter 11.5 mm, halogen-free, combination distance simply by removing the pre-embossed edge 71 mm Manufacturer / Type Kaiser 9461-15
T
Diepte
40 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through simple separation of the pre-embossed edge
71 mm
GSAB
Afstand schroeven
60 mm
LF13
Cable entries up to Ø 13 mm
4
FP
for panel thickness
7 - 40 mm
CNSMASSEXACT
Individueel nettogewicht
60 g
CNSVOLUMEEXACT
Enkel volume
0.466 l
CNSEAN
EAN-Code
4013456536302
ETIM40
ETIM 40
EC002601
INFOLINK
Datasheet
HTML (Online)
Procurement
Last update16 nov 2023 08:57
Part number9461-15
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/ecab94a3-ba8b-4467-97a4-0cc49df77993
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: 16 nov 2023 08:57