Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9435-03 - Fire protection housing FlamoX®EI30
Bill of material
9435-03
CNSORDERNO
Art. No.
9435-03
BZ
Designation
Fire protection housing FlamoX®EI30
LOD
Level of Details
FUR
For panel thickness
2 x 12.5 mm
L
Length
320 mm
B
Width
270 mm
H
Height
150 mm
AO
Exit opening Ø
180 mm
LHMAX
Max. luminaire or loudspeaker installation height
150 mm
RF
Tube entries up to M25
2
LF
Cable entries up to Ø 13.5 mm
2
LEDL
LED luminaires
34 W
HALOGENL
Halogen luminaires
75 W
ETAZ
ETA approval
applied for
ENO
E-Number
920 848 209
CNSMASSEXACT
Individual net weight
2644.4 g
CNSVOLUMEEXACT
Single volume
16.269 l
CNSEAN
EAN-Code
4013456546080
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9435-03
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/8f383d6d-fe96-4de6-8e10-2579e16ebd8a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices