Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9298-21.02 - Quickbox ECON® 2x1
Bill of material
9298-21.02
CNSORDERNO
Order number
9298-21.02
ENO
E number
372631209
BZ
Designation
Quickbox ECON® 2x1, air-tight, for cavity walls
LOD
Level of Details
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox ECON 2x1 Air-tight 2K cavity wall box for light or cavity wall construction Length x Width x Depth: 145 x 83 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of M20 conduit entries: 6x combination: 2x1 Art. No.: 9298-21.02 / E No 372 631 209
M
Material
ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
2x1
FR
Cut hole Ø
83 mm
L
Length
145 mm
B
Width
83 mm
T
Depth
65 mm
RF
Conduit entries M20
6 mm
CNSMASSEXACT
Individual net weight
73 g
CNSVOLUMEEXACT
Single volume
1.26 l
CNSEAN
EAN code
7611614244679
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices