Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9197-91 - Junction casing 235 x 205 x 72 mm
Bill of material
9197-91
CNSORDERNO
Order number
9197-91
ENO
E number
155113029
BZ
Designation
Cavity wall junction casing, 235 x 205 x 72 mm, with cover, with device screws
LOD
Level of Details
INFOTEXT
Infotext
Junction box DIN VDE 0606-1 as junction box, sealable, plastic, base area at least 200 mm x 200 mm, depth at least 60 mm, with cover with screw fixing, protection class IP 3X DIN EN 60529, in cavity wall, Manufacturer / Type Kaiser 9197-91. For panel thickness 7-35 mm Cut hole diameter 4x68 mm for 3 circuits for terminals up to 16 mm²
L
Length
235 mm
B
Width
205 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
K
for terminals up to
16 mm2
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 32 mm
2
CNSMASSEXACT
Individual net weight
349.0 g
CNSVOLUMEEXACT
Single volume
4.060 l
CNSEAN
EAN code
4013456231702
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9197-91
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/30945ee3-81e5-4452-a4f5-fd4ce310558f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9196-77 - Junction casing 165 x 165 x 72 mm
    KAISER
    9098-77.03 - QUICKBOX H1 3x1
    KAISER
    9098-77.04 - QUICKBOX H1 2x2
    KAISER
    9098-77.02 - QUICKBOX 2x1
    KAISER
    9799-77.02 - Quickbox Maxi sound insulation box 2x1
    KAISER
    9499-77.03 - Fire-protection box HWD 90 for Swiss accessories
    KAISER
    256 - 256
    KAISER
    200 - 200
    KAISER
    9071-01 - Junction box
    KAISER
    9192-91 - Junction casing 240 x 140 x 72 mm
    KAISER
    1281-00 - Installation housing, HaloX® 100
    KAISER
    9832 - 9832
    KAISER
    9192-77 - Junction casing 240 x 140 x 72 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices