Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9195-91 - Junction casing 107 x 107 x 53 mm
Bill of material
9195-91
CNSORDERNO
Order number
9195-91
CNSEAN
EAN code
4013456230507
BZ
Designation
Junction casing 107 x 107 x 53 mm
LOD
Level of Details
L
Length
105 mm
B
Width
105 mm
T
Depth
53 mm
FR
Cut hole Ø
4 x 35 mm
K
For terminals up to
4 mm2
AO20
Break-out openings Ø 20 mm
8
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites. · As central junction casings for star-shaped cable laying · Easy to rewire when changing the way rooms are used · With separator walls for safe separation of electrical circuits · Create precise wall openings using the drilling template supplied · End cover with screw fastening for VDE-compliant installation
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9195-91
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/c1cf04dd-ae15-492c-a5a0-1b57d10fc0f9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1095-93 - End cover
    KAISER
    9195-77 - Junction casing 107 x 107 x 53 mm
    KAISER
    1055-04 - One-gang box
    KAISER
    9061-00 - One-gang box
    KAISER
    9062-02 - One-gang box
    KAISER
    9195-73 - Potential equalisation casing 10²
    KAISER
    1095-91 - Junction casing 100
    KAISER
    1556-04 - Cavity wall one-gang junction box
    KAISER
    1094-13 - Replacement cover
    KAISER
    9909.03 - Aluminium moisture-proof cover with neoprene sealing
    KAISER
    1094-01 - Junction casing 80
    KAISER
    1202-04 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1265-50 - Conc. constr. ceil. junction box Ø 60 mm
    KAISER
    9196-91 - Junction casing 165 x 165 x 72 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices