Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9074-03 - Cavity wall one-gang junction box
Bill of material
9074-03
CNSORDERNO
Art. No.
9074-03
BZ
Designation
Cavity wall one-gang junction box, radiation protection German dimension, for lead-lined radiation protection walls
LOD
Level of details
FUR
for panel thickness
7 - 40 mm
T
Depth
58.5 mm
FL
Cut hole Ø
74 mm
ABSTAND
Device screw spacing
60 mm
LF
Cable entries up to Ø 11.5 mm
2
VPE
Support connectors per PU
3
BGW
Lead equivalent value [mm Pb]
2.5
CNSMASSEXACT
Individual net weight
444 g
CNSVOLUMEEXACT
Single volume
0.807 l
CNSEAN
EAN code
4013456543768
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box for radiation protection walls Approved for installation in lead-lined radiation protection walls up to 2.5 mm Pb DIN EN 60670-1 and DIN 49073, plastic with radiation protection function, with lead function component cut hole 74 mm, shortenable to combination distance 71 mm, screw spacing 60 mm, installation depth 58.5 mm, with screws, protection class IP 3X DIN EN 60529, in cavity wall, for panel thicknesses 7-40 mm for max. 2 cable entries up to diameter 11.5 mm Manufacturer / Type Kaiser 9074-01
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9074-03
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/6a71f697-e1e7-4fbc-a0a9-480a158030d9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices