Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9068-88 - Screened one-gang box / one-gang junction box
Bill of material
9068-88
CNSORDERNO
Order number
9068-88
CNSEAN
EAN-Code
4013456533271
BZ
Type
Screened one-gang box / one-gang junction box
LOD
Level of Details
T
Depth
61 mm
FL
Cut hole Ø
68 mm
FP
For panel thickness
0.2 - 40 mm
GESCH
Device screws
2
ABO20
Break-out openings Ø 20 mm
4
LSF1
Cable entries 3 x 1.5 mm²
4
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
LSF3
Cable entries for low voltages
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Screened one-gang junction box for cavity wall installation. The conductive coating suppresses interference with a high alternating field component, whether radiated or received.· For environmentally-safe electrical installation, biological construction· With screening and potential conductivity· The functional earth of the box must only be connected to the potential equalisation and not to the equipment grounding conductor (PE conductor)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1056-04 - One-gang box
    KAISER
    1556-04 - Cavity wall one-gang junction box
    KAISER
    9068-04 - One-gang box for thin boardings
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    9069-75 - One-gang box sound insulation 68 halogen-free
    KAISER
    9063-02 - O-range® one-gang box with holding ring
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices