Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9068-79 - One-gang box for thin boardings
Bill of material
9068-79
CNSORDERNO
Order number
9068-79
CNSEAN
EAN-Code
4013456221529
BZ
Type
One-gang box for thin boardings
LOD
Level of Details
T
Depth
47 mm
FL
Cut hole Ø
68 mm
FP
For panel thickness
0.5 - 40 mm
GESCH
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9068-79
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/180d5d6e-283e-45f1-b70f-ad6d4f02541b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9062-94 - Electronics box
    KAISER
    9062-74 - Electronics box
    KAISER
    9068-01 - One-gang box for thin boardings
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices