Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9067-01 - One-gang box PERILEX®
Bill of material
9067-01
CNSORDERNO
Order number
9067-01
CNSEAN
EAN-Code
4013456212701
BZ
Type
One-gang box PERILEX®
LOD
Level of Details
T
Depth
50 mm
FL
Cut hole Ø
74 mm
FP
For panel thickness
12.5 - 40 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality.· Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9067-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/c3393433-6bc7-484c-9262-7634324f356b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices