Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9066-01 - One-gang junction box
Bill of material
9066-01
CNSORDERNO
Order number
9066-01
CNSEAN
EAN-Code
4013456221116
BZ
Type
One-gang junction box
LOD
Level of Details
T
Depth
65 mm
FL
Cut hole Ø
68 mm
FP
For panel thickness
7 - 40 mm
GESCH
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9066-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/53e8707f-5936-4550-b4f6-578a0412e616
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices