Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9062-02 - One-gang box
Bill of material
9062-02
CNSORDERNO
Order number
9062-02
CNSEAN
EAN-Code
4013456210905
BZ
Type
Two-gang junction box
LOD
Level of Details
T
Depth
47 mm
FL
Cut hole Ø
2 x 68 mm
MA
Centre distance
71 mm
FP
For panel thickness
7 - 40 mm
GESCH
Device screws +/-
4
ABO20
Conduit entries Ø 20 mm
6 mm
LSF1
Cable entries 3 x 1.5 mm²
4
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality. · Screws ensure permanent fixing · Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9062-02
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/121bea47-8516-48ef-84e4-44ec746971a4
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    1055-04 - One-gang box
    KAISER
    1555-62 - Cavity wall one-gang junction box
    KAISER
    9252-22 - O-range ECON® 2 Two-gang junction box
    KAISER
    9061-01 - O-range® one-gang box for thin boarding
    KAISER
    9063-50 - Luminaire connection box
    KAISER
    9280-22 - O-range ECON® Data one-gang connection box
    KAISER
    9063-88 - Screened one-gang box
    KAISER
    9068-88 - Screened one-gang box / one-gang junction box
    KAISER
    9061-00 - One-gang box
    KAISER
    1655-02 - Two-gang junction box
    KAISER
    9064-02 - O-range® one-gang junction box with holding ring
    KAISER
    9253-22 - O-range ECON® 2 Two-gang junction box
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices