Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
254 - 254
Bill of material
254
CNSORDERNO
Article no.
254
CNSEAN
EAN-Code
5412222254010
LOD
Level of Details
L
Length
85
B
Width
85
T
Depth
37
ML
Max. conductor cross section
2,5 mm²
E
Entries
12 x 20 mm
RB
Base conduit entry
2 x 16 mm + 2 x 20 mm
DE
Sealing area for the entries
8,2 - 12,5 mm
M
Material
PP/PE
G
Sealing area for the entries
650 °C
BS
Rated voltage
400 V
ET
Operation temperature
- 30°C / + 70°C
HF
Halogen-free
Ja
F
Color
Light grey - RAL 7035
S
Protection
IP55
SF
Impact resistance
IK
VP
Packaging inner/dispatch
10/100
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices