Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1556-21 - One-gang junction box ECON® 15
Bill of material
1556-21
CNSORDERNO
Order number
1556-21
CNSEAN
EAN-Code
4013456533851
BZ
Designation
One-gang junction box ECON® 15
LOD
Level of Details
T
Depth
66 mm
EO
Installation opening
60 mm
LRS
Tool-free cable and conduit entries in the connector area up to M25
2
LRS2
Tool-free cable and conduit entries up to 11 mm around the box
2
LRD
Tool-free cable and conduit entries up to M25 around the box
4
LRD2
Tool-free cable and conduit entries up to 11 mm below the connector
4
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting boxes with ECON® technology permit guaranteed air-tight installation. They offer a variety of options for air-tight conduit and cable entries and can be either plastered or processed using Klemmfix®. · Air-tight design with sealing membranes · Avoids leaks in exterior facades made from hollow chamber blocks · Variable and tool-free cable and conduit entries · Torsion-proof, guaranteed standardised combination distance of 71 mm
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1556-21
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/c051a0a5-a343-48b4-b0a0-da20e7097d6e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9069-75 - One-gang box sound insulation 68 halogen-free
    KAISER
    1564-01 - Fire protection one-gang junction box
    KAISER
    9268-94 - Cavity wall electronics box ECON® Flex
    KAISER
    1056-21 - One-gang box ECON® 10
    KAISER
    1260-50 - Conc. constr. ceiling large conduit box
    KAISER
    1569-01 - Flush-mounting, one-gang junction box
    KAISER
    1056-04 - One-gang box
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    1556-04 - Cavity wall one-gang junction box
    KAISER
    1202-29 - Conc. const. wall and ceil. trans. 30°
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
    KAISER
    1283-73 - Installation housing, HaloX® 250 with tunnel 325
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    1055-04 - One-gang box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices