Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1297-34 - Conc. const. univ. install. housing
Bill of material
1297-34
CNSORDERNO
Art. No.
1297-34
BZ
Designation
Conc. const., univ. install. housing, with mineral fibreboard 408x308x135 mm
LOD
Level of detail
L
Length
408 mm
B
Width
308 mm
T
Depth
135 mm
EO
Installation opening
344 x 234 mm
GE
Device installation depth
115 mm
DS
Ceiling thickness
>= 180 mm
WS
Wall thickness
>= 180 mm
REM25
Conduit entries up to M25
16
REM32
Conduit entries up to M32
8
REM40
Conduit entries up to M40
2
REM50
Conduit entries up to M50
8
LHL
max. wattage luminaires
1x50 W QR-CBC, 1x75 W Alu
AN
Number of nails
8
REM20
Conduit entries up to M20
-
REM63
Conduit entries up to M63
-
GFABO
Large-area break-out openings
-
CNSMASSEXACT
Individual net weight
3.000 kg
CNSVOLUMEEXACT
Single volume
18.980 l
CNSEAN
EAN code
4013456543836
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Universal installation housing suitable for horizontal and vertical formwork and masonry installation 2-part, consisting of housing and mineral fibreboard Optional accessory: Prefix® wing set Length 408 mm Width 308 mm Depth 135 mm Installation opening 344 x 234 mm Accessory installation depth 115 mm Ceiling thickness >= 180 mm Wall thickness >= 180 mm Conduit entries up to M25: 16 Conduit entries up to M32: 8 Conduit entries up to M40: 2 Conduit entries up to M50: 8 Large-area break-out openings{ max. wattage halogen luminaires: 1x50 W QR-CBC, 1x75 W Alu Number of nails: 8
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1297-34
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/0bcbdce2-ab10-490f-8432-b678f6cfa20b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices