Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1295-22 - Conc. const. univ. install. housing
Bill of material
1295-22
CNSORDERNO
Article number
1295-22
BZ
Designation
Conc. const. univ. install. housing, 128 x 128 x 86 mm, with mineral fibreboard
LOD
Level of details
L
Length
128 mm
B
Width
128 mm
T
Depth
86 mm
EBO
Installation opening
75 x 50 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 120 mm
GET
Device installation depth
65 mm
CNSMASSEXACT
Individual net weight
240 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN code
4013456490031
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Universal installation housing 2-part, plastic and front part with mineral fibreboard, for concrete ceilings and walls Base area at least 100 mm x 100 mm, depth at least 50 mm Opening dimension ____________ mm (max. 75 x 50 mm) Installation depth ________ mm (max. 65 mm) Protection class IP 3X DIN EN 60529, on formwork Manufacturer/Type: Kaiser 1295-22
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1295-22
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/e7ef2e4d-e553-4637-98b5-589ba020c338
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices