Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1295-02 - Conc. constr. junction casing
Bill of material
1295-02
CNSORDERNO
Article number
1295-02
BZ
Designation
Conc. constr. junction casing, with plaster skin, 128 x 128 x 80 mm
LOD
Level of details
L
Length
128 mm
B
Width
128 mm
T
Depth
80 mm
EFF
Entry fields
8
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
118.5 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN code
4013456340312
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Junction box DIN VDE 0606-1 as junction box, sealable, plastic, base area at least 100 mm x 100 mm, depth at least 50 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1295-02. 2-part, installation height 75 mm for cables and conduits up to diameter 40 mm for terminals up to 6 mm²
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1295-02
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/936342ee-c946-40e1-8727-6093c17708fc
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1296-02 - Conc. constr. junction casing
    KAISER
    1297-02 - Conc. const., junction casing
    KAISER
    1203-28 - Conc. const. end and transition bush
    KAISER
    1227-50 - Concrete construction large slab ceiling box  115
    KAISER
    1297-75 - Earthing equipotential busbar casing 16²
    KAISER
    1295-73 - Earthing equipotential busbar casing 10²
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    1247-01 - Concrete construction slab ceiling box
    KAISER
    9951 - Wall exit
    KAISER
    1265-11 - B1 one-gang junction box
    KAISER
    9955 - Wall exit
    KAISER
    1249-11 - B1 domed box 45°
    KAISER
    1281-00 - Installation housing, HaloX® 100
    KAISER
    1265-12 - B1 one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices