Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1290-30 - HaloX® housing for drilling holes in solid ceilings
Bill of material
1290-30
CNSORDERNO
Order number
1290-30
CNSEAN
EAN-Code
4013456336667
BZ
Designation
HaloX® housing for drilling holes in solid ceilings
LOD
Level of Details
ED
Ceiling exit (CE) Ø
0-100 mm
LEDMAX
LED wattage max.
20 Watt
LAMPMAX
Lamp wattage max.
50 Watt
D
Diameter
130 mm
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
HaloX® concrete installation housing for solid concrete ceilings can be inserted into existing and retrofitted drilling holes.· For retrofitting in solid ceilings· Minimal effect on statics· Quick installation with snap-in connections· Robust construction, ideal for use on building sites· Large selection of opening sizes up to Ø 100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9310-10 - Spacer
    KAISER
    1281-11 - Install. housing, HaloX® 100  front part
    KAISER
    1281-05 - Install. housing, HaloX® 100 front part
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices