Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-61 - Install. housing, HaloX® 100 front part
Bill of material
1281-61
CNSORDERNO
Art. No.
1281-61
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter Ø 68 mm, for facing concrete, replacement for Art. No. 1290-85
LOD
Level of details
DA
Ceiling exit (CE) Ø
68 mm
LB
Min. luminaire covering Ø
80 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN code
4013456546691
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 68 mm Luminaire trim min. diameter: 80 mm Art. No.: 1281-61 / 920 896 209
ETIM40
ETIM 40
EC002472
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1281-61
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/1d699eb5-ed85-4995-9e26-127fd4f792ef
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices