Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-05 - Install. housing, HaloX® 100 front part
Bill of material
1281-05
CNSORDERNO
Art. No.
1281-05
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter Ø 90 mm, for on-site mixed concrete
LOD
Level of details
DA
Ceiling exit (CE) Ø
90 mm
LB
Min. luminaire covering Ø
97 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.940 l
CNSEAN
EAN code
4013456546615
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 90 mm Luminaire trim min. diameter: 97 mm Art. No.: 1281-05 / 920 896 049
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1281-05
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/e915af6c-f56b-49f7-8311-899843808650
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices