Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1265-12 - B1 one-gang junction box
Bill of material
1265-12
CNSORDERNO
Art. No.
1265-12
CNSEAN
EAN code
4013456550568
BZ
Designation
B1 Decken-Verbindungsdose
LOD
Level of details
L
Length
94 mm
B
Width
75 mm
T
Depth
95 mm
EO
Installation opening Ø
35 mm
AO
Break-out openings for DIN EN Ø 20/25 mm conduits
7
MR
Markings for cables up to Ø 16 mm
7
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
0 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
The new B1 ceiling boxes simplify installation on the ceiling formwork. The innovative conduit entries allow the easy laying of the conduits in multiple ceiling boxes arranged in a row without the need for cutting during laying work. The higher conduit entries make additional cut-outs of the reinforcement bars unnecessary, and speeds up the fitting of empty conduits on the ceiling. · Suitable for all types of formwork · Flat front part makes possible the trouble-free fitting of the reinforcement bars on the ceiling formwork · Innovative conduit entries for fast fitting on the building site · Plenty of installation space · Fitting of a light hook acc. to DIN EN 60670 · The tried-and-tested KAISER colour system ensures fast testing of the installation
PICTURESMALL
9268-94.png
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1265-12
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/80b376eb-28a6-4f7b-9fd3-d11acff5d8f2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1265-13 - B1 one-gang junction box
    KAISER
    1260-11 - B1 large conduit one-gang junction box
    KAISER
    1247-01 - Concrete construction slab ceiling box
    KAISER
    1227-50 - Concrete construction large slab ceiling box  115
    KAISER
    9951 - Wall exit
    KAISER
    1265-11 - B1 one-gang junction box
    KAISER
    1203-28 - Conc. const. end and transition bush
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    1223-22 - Conc. const. univ. install. housing
    KAISER
    1261-12 - Conc. constr. wall-ceiling transition
    KAISER
    9955 - Wall exit
    KAISER
    1261-16 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1249-12 - B1 domed box 45°
    KAISER
    1269-01 - B1 Two-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices