Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1262-61 - Conc. constr. B² one-gang junction box
Bill of material
1262-61
CNSORDERNO
Art. No.
1262-61
BZ
Designation
Conc. constr. B² one-gang junction box, without plaster skin, depth 48.5 mm
LOD
Level of details
T
Depth
48.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits up to Ø 16 mm
4
MR2
Markings for cables and DIN EN conduits up to Ø 25 mm
4
CNSMASSEXACT
Individual net weight
31.5 g
CNSVOLUMEEXACT
Single volume
0.576 l
CNSEAN
EAN code
4013456142916
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 60 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1262-61. For horizontal precast concrete 1-part, without plaster skin Installation height 48.5 mm 4 markings for conduits diameter 25 mm for punching through conduit connector 4 markings for conduits diameter 16 mm
ETIM40
ETIM 40
EC002601
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1262-61
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/4d70c711-be28-444b-a5e9-32175f3a1f21
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices