Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1249-13 - B1 domed box 45°
Bill of material
1249-13
CNSORDERNO
Art. No.
1249-13
CNSEAN
EAN code
4013456551572
BZ
Designation
B1 Universal-Deckenauslass 45°
LOD
Level of details
FL
Cut hole Ø
45
T
Depth
72 g
CNSMASSEXACT
Individual net weight
0 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
PICTURESMALL
9268-94.png
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1249-13
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/b3038246-d936-4051-9fd2-9b22ae855be1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9951 - Wall exit
    KAISER
    1227-50 - Concrete construction large slab ceiling box  115
    KAISER
    1247-01 - Concrete construction slab ceiling box
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    1203-28 - Conc. const. end and transition bush
    KAISER
    9955 - Wall exit
    KAISER
    1261-16 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1261-12 - Conc. constr. wall-ceiling transition
    KAISER
    1261-14 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1223-22 - Conc. const. univ. install. housing
    KAISER
    1200-00 - Concrete construction one-gang box
    KAISER
    1265-13 - B1 one-gang junction box
    KAISER
    9941 - Prefix® 2.0 concrete construction box 1x1 NUP
    KAISER
    9941.35 - Prefix® 2.0 concrete construction box 3x1 NUP
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices