Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1248-03 - B1 Universal-Wandauslass
Bill of material
1248-03
CNSORDERNO
Art. No.
1248-03
CNSEAN
EAN code
4013456551565
BZ
Designation
B1 Universal-Wandauslass
LOD
Level of details
FL
Cut hole Ø
45
T
Depth
67 g
CNSMASSEXACT
Individual net weight
0 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1248-03
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/edc65c30-29db-4a44-956c-5328f13ced2d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices