Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1247-01 - Concrete construction slab ceiling box
Bill of material
1247-01
CNSORDERNO
Art. No.
1247-01
BZ
Designation
Conc. constr. slab ceiling box, for retrofitting, with metal nut M5, depth 100 mm
LOD
Level of details
T
Depth
100 mm
EK
required drilling hole
65 mm
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
44.3 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN code
4013456330702
INFOLINK
Data sheet
HTML (Online)
ETIM40
ETIM 40
EC002601
INFOTEXT
Slab ceiling box for subsequent installation on the building site with metal M5 nut for light hook (hook length min. 95 mm + plaster thickness) Depth 100 mm required drilling hole 65 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1203-28 - Conc. const. end and transition bush
    KAISER
    9951 - Wall exit
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    1261-14 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1261-12 - Conc. constr. wall-ceiling transition
    KAISER
    1261-16 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1200-00 - Concrete construction one-gang box
    KAISER
    1223-22 - Conc. const. univ. install. housing
    KAISER
    9955 - Wall exit
    KAISER
    9941 - Prefix® 2.0 concrete construction box 1x1 NUP
    KAISER
    9941.35 - Prefix® 2.0 concrete construction box 3x1 NUP
    KAISER
    9941.25 - Prefix® 2.0 concrete construction box 2x1 NUP
    KAISER
    1223-41 - Concrete construction one-gang box
    KAISER
    1204-24 - Conc. const. end and transition bush
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices