Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1203-28 - Conc. const. end and transition bush
Bill of material
1203-28
CNSORDERNO
Art. No.
1203-28
BZ
Designation
Conc. const. end and transition bush, for M40 conduit, with plaster skin, 1-part, 95 x 65 x 70 mm
LOD
Level of details
L
Length
95 mm
B
Width
65 mm
H
Height
70 mm
R
DIN EN conduit Ø
40 mm
AT
Number of parts
1
SF
Visible area Ø
95 x 65 mm
CNSMASSEXACT
Individual net weight
48 g
CNSVOLUMEEXACT
Single volume
0.508 l
CNSEAN
EAN code
4013456253117
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
End and transition bush, plastic, for connection of conduits or as ceiling exit, 2-part, sealed on the formwork side with plaster skin, fixing to the formwork by nailing, dowelling or gluing for DIN EN conduit diameter 40 mm Manufacturer/Type Kaiser 1203-28
ETIM40
ETIM 40
EC001796
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1203-28
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/fdb4227b-48e7-453b-883f-243ff7962db2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices