Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-60 - Telescope equipment carrier
Bill of material
1159-60-150
CNSORDERNO
Order number
1159-60
CNSEAN
EAN-Code
4013456537040
BZ
Designation
Telescope equipment carrier
LOD
Level of Details
DS
Insulation thickness
mm
Enter value for DS
Insulation thickness
mm
cm
inch
ft
L
Length
120 mm
B
Width
120 mm
BF
max. attachment surface for devices
120 x 120 mm
RE20
Conduit entry M20 on the carrier
2
GD
Weight when attached to ceiling
5 kg
GW
Weight when attached to wall
5 kg
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
For the safe installation of luminaires, motion detectors and many other accessories in and on insulated facades. Optimised for the latest insulation thicknesses, the telescopic products permit a wide range of applications in external faces with insulation thicknesses from 80 to 200 mm. The two conduit entries on the basic carrier guarantee secure conduit connection. The cable routing which is integrated in the carrier arm ensures a fast, easy cable pull-in.· Stable fit to walls and ceilings· For insulation thicknesses from 80 to 200 mm· Equipment carriers for accessories up to max. 5 kg· One-gang boxes can be combined with a standardised 71 mm combination distance· Conduit entries on the carrier with internal cable routing· Integrated indicated dimension allows easy cutting off to insulation thickness· Front fixing and depth stop prevent incorrect installation· Front fixing of the mounting plate/one-gang box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1159-61 - Telescope switch box
    KAISER
    1159-62 - Combination one-gang box
    KAISER
    1055-26 - Gerätedose UP¹ ECON® Fix
    KAISER
    1261-43 - Concrete construction oval funnel
    KAISER
    1261-14 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1227-50 - Concrete construction large slab ceiling box  115
    KAISER
    1261-12 - Conc. constr. wall-ceiling transition
    KAISER
    1159-24 - Universal equipment carrier
    KAISER
    1159-90 - Interior Insulation box
    KAISER
    1068-02 - Electronics box
    KAISER
    1555-04 - Cavity wall one-gang junction box
    KAISER
    1255-01 - B1 one-gang box
    KAISER
    9299-77.02 - Quickbox® ECON Pro 2x1
    KAISER
    9299-77 - Quickbox® ECON Pro 1x1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices