Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1097-28 - Universal installation housing with mineral fibreboard
Bill of material
1097-28
CNSORDERNO
Order number
1097-28
CNSEAN
EAN-Code
4013456532205
BZ
Designation
Universal installation housing with mineral fibreboard
LOD
Level of Details
L
Length
238 mm
B
Width
208 mm
T
Depth
83 mm
RE20
Conduit entries M20
20
RE25
Conduit entries M25
8
RE32
M32 conduit entries
4
UOS
Universal opening size up to max.
198 x 168 mm
ET
For devices with an installation depth of max.
70 mm
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal installation housings for a wide range of device installations always ensure optimum installation space for all kinds of devices. The intelligent housing design of all six housings ensures stability and secure hold in the wall.· For displays, LED lamps and much more· For installing almost all shapes and sizes· Mineral fibreboard allows individual installation opening
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1097-28
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d8b512d5-1d7b-4ca6-ac0e-2ae9093e0b8c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices